DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
Flat Cable Clamp has a low profile and made for limited space applications, making it lightweight and durable. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position. Made of bright aluminium material and with an adhesive base.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Full Material | Aluminium |
Colour | Natural |
Mounting Method | Adhesive |
Type | Clamp |
Cable Width | 6.4 mm |
Cable Width | 0.252 in |
Base Length | 31.8 mm |
Base Length | 1.252 in |
Inside Width | 31.8 mm |
Inside Width | 1.252 in |
Overall Height | 9.5 mm |
Overall Height | 0.374 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue