Flare Washers - Nylon
In stock
Quick Locking Rings are an ideal solution for retaining lightweight constructions or as a slide washer on rotation centres. The POM material can be sterilised and is easily assembled and dismantled without special tools.
Need a quote?
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Filter or Search Variants
Use the filters or search below to find what you're looking for
Imperial
Metric
Sort by
NoneQuick View | Item Code | Price range | Availability | Hole Diameter | Outside Diameter | Overall Height | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
011006100005 | £ 0.1119 - £ 0.114 | In production |
6.0 mm
|
13.0 mm
|
8.0 mm
|
||||||
011010000005 | £ 0.1319 - £ 0.134 | 1000 In stock |
10.0 mm
|
21.0 mm
|
7.5 mm
|
||||||
011003000005 | £ 0.0899 - £ 0.0917 | 9500 In stock |
3.0 mm
|
12.5 mm
|
5.0 mm
|
||||||
011007100005 | £ 0.1119 - £ 0.114 | 5000 In stock |
7.0 mm
|
13.0 mm
|
8.0 mm
|
||||||
011005000005 | £ 0.0938 - £ 0.0957 | 500 In stock |
5.0 mm
|
14.5 mm
|
5.5 mm
|
||||||
011012000005 | £ 0.1414 - £ 0.1446 | 8000 In stock |
12.0 mm
|
21.0 mm
|
7.5 mm
|
||||||
011008000005 | £ 0.1192 - £ 0.1224 | 45000 In stock |
8.0 mm
|
16.0 mm
|
5.5 mm
|
||||||
011006000005 | £ 0.1076 - £ 0.1097 | 26500 In stock |
6.0 mm
|
16.0 mm
|
6.0 mm
|
||||||
011004000005 | £ 0.0909 - £ 0.0928 | 4500 In stock |
4.0 mm
|
14.5 mm
|
5.5 mm
|
||||||
Natural POM Quick Locking Ring - 6.0 mm | 0.236 in; 8.0 mm | 0.315 in
- Price Range
- £ 0.114 - £ 0.1119
- Stock Levels
- In production
Attributes
-
Colour
Natural -
Material
POM -
Full Material
Polyoxymethylene -
Washer Shape
Dome -
Washer Type
Quick Locking Ring
Natural POM Quick Locking Ring - 10.0 mm | 0.394 in; 7.5 mm | 0.295 in
- Price Range
- £ 0.134 - £ 0.1319
- Stock Levels
- 1000 In stock
Attributes
-
Colour
Natural -
Material
POM -
Full Material
Polyoxymethylene -
Washer Shape
Dome -
Washer Type
Quick Locking Ring
Natural POM Quick Locking Ring - 3.0 mm | 0.118 in; 5.0 mm | 0.197 in
- Price Range
- £ 0.0917 - £ 0.0899
- Stock Levels
- 9500 In stock
Attributes
-
Colour
Natural -
Material
POM -
Full Material
Polyoxymethylene -
Washer Shape
Dome -
Washer Type
Quick Locking Ring
Natural POM Quick Locking Ring - 7.0 mm | 0.276 in; 8.0 mm | 0.315 in
- Price Range
- £ 0.114 - £ 0.1119
- Stock Levels
- 5000 In stock
Attributes
-
Colour
Natural -
Material
POM -
Full Material
Polyoxymethylene -
Washer Shape
Dome -
Washer Type
Quick Locking Ring
Natural POM Quick Locking Ring - 5.0 mm | 0.197 in; 5.5 mm | 0.217 in
- Price Range
- £ 0.0957 - £ 0.0938
- Stock Levels
- 500 In stock
Attributes
-
Colour
Natural -
Material
POM -
Full Material
Polyoxymethylene -
Washer Shape
Dome -
Washer Type
Quick Locking Ring
Natural POM Quick Locking Ring - 12.0 mm | 0.472 in; 7.5 mm | 0.295 in
- Price Range
- £ 0.1446 - £ 0.1414
- Stock Levels
- 8000 In stock
Attributes
-
Colour
Natural -
Material
POM -
Full Material
Polyoxymethylene -
Washer Shape
Dome -
Washer Type
Quick Locking Ring
Natural POM Quick Locking Ring - 8.0 mm | 0.315 in; 5.5 mm | 0.217 in
- Price Range
- £ 0.1224 - £ 0.1192
- Stock Levels
- 45000 In stock
Attributes
-
Colour
Natural -
Material
POM -
Full Material
Polyoxymethylene -
Washer Shape
Dome -
Washer Type
Quick Locking Ring
Natural POM Quick Locking Ring - 6.0 mm | 0.236 in; 6.0 mm | 0.236 in
- Price Range
- £ 0.1097 - £ 0.1076
- Stock Levels
- 26500 In stock
Attributes
-
Colour
Natural -
Material
POM -
Full Material
Polyoxymethylene -
Washer Shape
Dome -
Washer Type
Quick Locking Ring
Natural POM Quick Locking Ring - 4.0 mm | 0.157 in; 5.5 mm | 0.217 in
- Price Range
- £ 0.0928 - £ 0.0909
- Stock Levels
- 4500 In stock
Attributes
-
Colour
Natural -
Material
POM -
Full Material
Polyoxymethylene -
Washer Shape
Dome -
Washer Type
Quick Locking Ring