Menu Search

Flanged Sleeve Bearings

In stock

Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.

Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).

Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.

  • Suitable for DIN h6-H7 fitting
  • Bearing clearance is approximately 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
226 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
£ 0.8504 - £ 0.8859 Request the lead time here
14.0 mm
20.0 mm
Yes
9.0 mm
12.0 mm
8.0 mm
£ 0.944 - £ 0.9822 Request the lead time here
16.0 mm
22.0 mm
Yes
17.0 mm
14.0 mm
16.0 mm
£ 0.6846 - £ 0.7143 Request the lead time here
10.0 mm
15.0 mm
Yes
15.0 mm
8.0 mm
14.0 mm
£ 0.7498 - £ 0.781 Request the lead time here
12.0 mm
18.0 mm
Yes
15.0 mm
10.0 mm
14.0 mm
£ 0.6477 - £ 0.6747 Request the lead time here
10.0 mm
15.0 mm
Yes
10.0 mm
8.0 mm
9.0 mm
£ 0.7243 - £ 0.754 Request the lead time here
12.0 mm
18.0 mm
Yes
12.0 mm
10.0 mm
11.0 mm
£ 0.9638 - £ 1.0035 Request the lead time here
18.0 mm
24.0 mm
Yes
12.0 mm
16.0 mm
11.0 mm
£ 1.1764 - £ 1.226 Request the lead time here
23.0 mm
30.0 mm
Yes
11.5 mm
20.0 mm
£ 1.9702 - £ 2.0552 Request the lead time here
28.0 mm
35.0 mm
Yes
21.5 mm
25.0 mm
£ 1.0077 - £ 1.0503 Request the lead time here
17.0 mm
23.0 mm
Yes
17.0 mm
15.0 mm
16.0 mm
£ 1.0474 - £ 1.0914 Request the lead time here
20.0 mm
26.0 mm
Yes
17.0 mm
18.0 mm
16.0 mm
£ 3.175 - £ 3.2459 Request the lead time here
34.0 mm
42.0 mm
Yes
37.0 mm
30.0 mm
35.0 mm
£ 0.7115 - £ 0.7413 Request the lead time here
12.0 mm
18.0 mm
Yes
9.0 mm
10.0 mm
8.0 mm
£ 0.4861 - £ 0.506 Request the lead time here
8.0 mm
12.0 mm
Yes
8.0 mm
6.0 mm
7.0 mm
£ 0.5513 - £ 0.574 Request the lead time here
10.0 mm
15.0 mm
Yes
10.0 mm
8.0 mm
9.0 mm
£ 0.5343 - £ 0.5556 Request the lead time here
10.0 mm
15.0 mm
Yes
7.5 mm
8.0 mm
6.5 mm
£ 0.523 - £ 0.5457 Request the lead time here
10.0 mm
15.0 mm
Yes
5.5 mm
8.0 mm
4.5 mm
£ 0.479 - £ 0.4989 Request the lead time here
8.0 mm
12.0 mm
Yes
6.0 mm
6.0 mm
5.0 mm
£ 0.523 - £ 0.5457 Request the lead time here
14.0 mm
20.0 mm
Yes
8.0 mm
12.0 mm
6.0 mm
£ 7.81 - £ 7.9659 Request the lead time here
50.0 mm
58.0 mm
Yes
50.0 mm
45.0 mm
48.0 mm
  • of 12
Flanged Bearing 12.0 mm 14.0 mm 9.0 mm Natural

008113019247

Price Range
£ 0.8859 - £ 0.8504

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    9.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 14.0 mm 16.0 mm 17.0 mm Natural

008118019247

Price Range
£ 0.9822 - £ 0.944

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    16.0 mm
  • Shaft Length
    16.0 mm
  • Overall Length
    17.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Bearing 8.0 mm 10.0 mm 15.0 mm Black

008719023243

Price Range
£ 0.7143 - £ 0.6846

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.0 mm
  • Shaft Length
    14.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Bearing 10.0 mm 12.0 mm 15.0 mm Black

008727023243

Price Range
£ 0.781 - £ 0.7498

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    14.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Bearing 8.0 mm 10.0 mm 10.0 mm Black

008717023243

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.0 mm
  • Shaft Length
    9.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Bearing 10.0 mm 12.0 mm 12.0 mm Black

008725023243

Price Range
£ 0.754 - £ 0.7243

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 16.0 mm 18.0 mm 12.0 mm Natural

008122019247

Price Range
£ 1.0035 - £ 0.9638

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    18.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 20.0 mm 23.0 mm 11.5 mm Natural

008126019247

Price Range
£ 1.226 - £ 1.1764

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    11.5 mm
  • Flange Thickness
    1.5 mm
  • Bearing Type
    Slide Bearing
  • Nominal Inside Diameter
    20.0 mm
Flanged Bearing 25.0 mm 28.0 mm 21.5 mm Natural

008130019247

Price Range
£ 2.0552 - £ 1.9702

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    28.0 mm
  • Overall Length
    21.5 mm
  • Flange Thickness
    1.5 mm
  • Bearing Type
    Slide Bearing
  • Nominal Inside Diameter
    25.0 mm
Flanged Bearing 15.0 mm 17.0 mm 17.0 mm Natural

008121019247

Price Range
£ 1.0503 - £ 1.0077

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    17.0 mm
  • Shaft Length
    16.0 mm
  • Overall Length
    17.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 18.0 mm 20.0 mm 17.0 mm Natural

008125019247

Price Range
£ 1.0914 - £ 1.0474

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    16.0 mm
  • Overall Length
    17.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 30.0 mm 34.0 mm 37.0 mm Natural

008134019247

Price Range
£ 3.2459 - £ 3.175

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    34.0 mm
  • Shaft Length
    35.0 mm
  • Overall Length
    37.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 9.0 mm Black

008723023243

Price Range
£ 0.7413 - £ 0.7115

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    9.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 6.0 mm 8.0 mm 8.0 mm Natural

008103019247

Price Range
£ 0.506 - £ 0.4861

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    8.0 mm
  • Shaft Length
    7.0 mm
  • Overall Length
    8.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 8.0 mm 10.0 mm 10.0 mm Natural

008107019247

Price Range
£ 0.574 - £ 0.5513

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.0 mm
  • Shaft Length
    9.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 8.0 mm 10.0 mm 7.5 mm Natural

008106019247

Price Range
£ 0.5556 - £ 0.5343

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.0 mm
  • Shaft Length
    6.5 mm
  • Overall Length
    7.5 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 8.0 mm 10.0 mm 5.5 mm Natural

008105019247

Price Range
£ 0.5457 - £ 0.523

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.0 mm
  • Shaft Length
    4.5 mm
  • Overall Length
    5.5 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 6.0 mm 8.0 mm 6.0 mm Natural

008102019247

Price Range
£ 0.4989 - £ 0.479

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    8.0 mm
  • Shaft Length
    5.0 mm
  • Overall Length
    6.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 8.0 mm Black

008120359902

Price Range
£ 0.5457 - £ 0.523

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    6.0 mm
  • Overall Length
    8.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Bearing 45.0 mm 50.0 mm 50.0 mm Black

008787023243

Price Range
£ 7.9659 - £ 7.81

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    50.0 mm
  • Shaft Length
    48.0 mm
  • Overall Length
    50.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing