Quantity | Unit price |
---|---|
1 - 95 | £ 5.3258 |
96 + | £ 5.2162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Diameter | 101.6 mm |
Compatible Nominal Diameter | 4.000 in |
Inside Height | 31.7 mm |
Inside Height | 1.248 in |
Diameter | 254.0 mm |
Diameter | 10 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue