DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on 0345 528 0474 to discuss your requirements.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Latch Material | Stainless Steel |
---|---|
Cam Material | Stainless Steel |
Housing Material | Stainless Steel |
Key Type | Square Key |
Mounting Orientation | Left Handed |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Head Diameter | 30.0 mm |
Head Diameter | 1.181 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Mounting Hole Width | 19.2 mm |
Mounting Hole Width | 0.756 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue