Item code:
0403402834E
Quantity | Unit price |
---|---|
1 - 9 | £ 215.5249 |
10 + | £ 57.6424 |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Cam Material | Stainless Steel |
---|---|
Finish | Stainless Steel |
Handle Type | Key Operated |
Housing Material | Stainless Steel |
Latch Material | Stainless Steel |
Latch Style | Fixed Compression |
Material | Stainless Steel |
Certification | IP65 |
Maximum Grip | 38.0 mm |
Maximum Grip | 1.496 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 30.0 mm |
Housing Height | 1.181 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Mounting Orientation | Left Handed |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Due to the current UK port and border delays, we are experiencing an impact to some of our delivery times. We are doing everything we can to minimise this and ensure we continue the quality of service you expect. Thank you for your understanding at this time.