Quantity | Unit price |
---|---|
250 - 2499 | £ 0.1252 |
2500 + | £ 0.1226 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Tube Diameter | 19.0 mm |
Compatible Tube Diameter | 0.748 in |
Flange to Fin Height | 18.5 mm |
Flange to Fin Height | 0.728 in |
Flange Diameter | 19.0 mm |
Flange Diameter | 0.748 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue