Menu Search

Finned Tube Plug 15.8 mm (DIA) Blue

Finned Hole Plug prevents tubing from the ingress of dirt. A small pull-tab offers quick fitting and removal from the application. The design is fitted with soft fins that makes this part ideal for use with thin-walled copper tube.
Item code:

110773

23315 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2504
5000 + £ 0.1192
Standard pack: 5000

Order in multiple of 500

Total price:

£ 125.20

500 x £ 0.2504

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 15.8 mm
Flange to Fin Height 15.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us