Quantity | Unit price |
---|---|
9 + | £ 53.2306 |
Adhesive Carrier | Polyester Film |
---|---|
Adhesive Type | Rubber |
Colour | Translucent |
Release Liner Color | White |
Removability | Permanent |
Type of release liner | Silicone Coated |
Adhesive + Carrier Thickness | 3.0 mm |
Adhesive + Carrier Thickness | 0.118 in |
Liner Thickness | 0.5 mm |
Liner Thickness | 0.5 mm |
Liner Width | 25.4 mm |
Liner Width | 1 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Roll Length | 305 m |
Roll Length | 1000.656 ft |
Commodity Code | 3919101990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue