Quantity | Unit price |
---|---|
20 - 99 | £ 22.549 |
100 + | £ 22.0972 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Carrier | Film |
---|---|
Adhesive Type | Rubber |
Colour | Translucent |
Release Liner Color | White |
Removability | Permanent |
Type of release liner | Flush Edge |
Adhesive + Carrier Thickness | 114.0 µm |
Adhesive + Carrier Thickness | 114.0 µm |
Liner Thickness | 0.5 mil |
Liner Thickness | 0.5 mil |
Liner Width | 6.4 mm |
Liner Width | 0.252 in |
Overall Length | 182.9 m |
Overall Length | 600.066 ft |
Overall Width | 6.4 mm |
Overall Width | 0.252 in |
Roll Diameter | 279.0 mm |
Roll Diameter | 10.984 in |
Roll Length | 182.0 m |
Roll Length | 597.113 ft |
Commodity Code | 3919101990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue