D491307
Quantity | Unit price |
---|---|
1 + | £ 68.4276 |
Adhesive Carrier | Film |
---|---|
Adhesive Type | Permanent Water-Based Acrylic on Exposed Side, Peelable Water-Based Acrylic on Liner Side |
Colour | Clear |
Release Liner Color | Hazy |
Removability | One Side Permanent;One Side Removable |
Type of release liner | Finger Lift;Offset to the Right |
Adhesive + Carrier Thickness | 52.0 µm |
Adhesive + Carrier Thickness | 52.0 µm |
Liner Thickness | 20.0 µm |
Liner Thickness | 20.0 µm |
Liner Width | 15.0 mm |
Liner Width | 0.591 in |
Overall Length | 8000 m |
Overall Length | 26246.719 ft |
Roll Diameter | 152.0 mm |
Roll Diameter | 5.984 in |
Commodity Code | 3919101990 |
Roll Length | 8000.0 m |
Roll Length | 26246.719 ft |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue