
Film Tape Rolls - 4503 Peelable Bag Sealing Tape - Fingerlift
4503 is a Peelable bag sealing tape with a filmic liner. This product has a peelable acrylic adhesive on one side and an acrylic permanent adhesive on the open side. The release liner is a heat cuttable film, with a fingerlift on both sides for fast and easy liner removal.
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Filter or Search Variants
Use the filters or search below to find what you're looking for
Sort by
NoneQuick View | Item Code | Price range | Availability | Adhesive Width | Overall Length | Adhesive Type | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
D491047 | £ 416.4617 - £ 416.4617 | In production |
4.0 mm
|
15000 m
|
Water-Based Acrylic on Permanent side and peelable Water-Based Acrylic on resealable side
|
||||||
D491071 | £ 32.9085 - £ 32.9085 | In production |
8.0 mm
|
1000 mm
|
Water-Based Acrylic on Permanent side and peelable Water-Based Acrylic on resealable side
|
||||||
D491724 | £ 192.8116 - £ 192.8116 | In production |
5.0 mm
|
5000 m
|
Perm/Peel acrylic tape
|
||||||
Uncut Film Tape Roll - Adhesive Width - 4.0 mm | 0.157 in ; Adhesive Type - Water-Based Acrylic on Permanent side and peelable Water-Based Acrylic on resealable side ; Liner Width - 8.000 mm | 0.315 in ; Release Liner Color - Clear
- Price Range
- £ 416.4617 - £ 416.4617
- Stock Levels
- In production
Attributes
-
Adhesive Carrier
Film -
Adhesive Type
Water-Based Acrylic on Permanent side and peelable Water-Based Acrylic on resealable side -
Colour
Translucent -
Material
Film -
Release Liner Color
Clear
Uncut Film Tape Roll - Adhesive Width - 8.0 mm | 0.315 in ; Adhesive Type - Water-Based Acrylic on Permanent side and peelable Water-Based Acrylic on resealable side ; Liner Width - 15.000 mm | 0.591 in ; Release Liner Color - Pink
- Price Range
- £ 32.9085 - £ 32.9085
- Stock Levels
- In production
Attributes
-
Adhesive Carrier
Film -
Adhesive Type
Water-Based Acrylic on Permanent side and peelable Water-Based Acrylic on resealable side -
Colour
Clear -
Material
Film -
Release Liner Color
Pink
Uncut Film Tape Roll - Adhesive Width - 5.0 mm | 0.197 in ; Adhesive Type - Perm/Peel acrylic tape ; Liner Width - 10.00 mm | 0.394 in ; Release Liner Color - Pink
- Price Range
- £ 192.8116 - £ 192.8116
- Stock Levels
- In production
Attributes
-
Adhesive Carrier
Film -
Adhesive Type
Perm/Peel acrylic tape -
Colour
Clear -
Material
Film -
Release Liner Color
Pink
Frequently Bought
Product facets
Product Range Tapes
Product Set Tape
Type Film Tape
Adhesive Type Acrylic Based
Features Double Sided
Max Temperature 180C | 356F
Special Finger Lift