Quantity | Unit price |
---|---|
100 + | £ 3.8882 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Inside Material | PE Copolymer Adhesive |
Outside Material | Polyolefin |
Rod Material | Ceramic |
Sleeve Length | 40.0 mm |
Sleeve Length | 1.575 in |
Package Quantity | 100 |
Special Features | Rod Dimensions = .142 x .039 in / 3.6 x 1.0 mm |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue