Quantity | Unit price |
---|---|
10 + | £ 2.8751 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Acrylonitrile Butadiene Styrene |
Mounting Method | Push In |
Shape | Square |
Distance Between Fixing Holes | 104.0 mm |
Distance Between Fixing Holes | 4.094 in |
Fan Size | 120.0 mm |
Fan Size | 120.0 mm |
Overall Thickness | 16.5 mm |
Overall Thickness | 0.65 in |
Overall Width | 119.0 mm |
Overall Width | 4.685 in |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue