Quantity | Unit price |
---|---|
50 - 999 | £ 2.0338 |
1000 + | £ 1.9911 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Filter Material | Polyester |
Full Material | Polyester |
Fan Size | 120.0 mm |
Fan Size | 120.0 mm |
Overall Width | 120.0 mm |
Overall Width | 4.724 in |
Commodity Code | 5602900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue