Menu Search

Quote Requests

Secure checkout

Face Protectors - Tapered

In stock

Tapered Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Nominal Pipe Sizes (All) Base Diameter Quick View
110295
£ 0.5696 - £ 2.4597 1055 In stock
103.0 mm
51.0 mm
34325
£ 1.6571 - £ 4.8696 461 In stock
68.0 mm
26.0 mm
31648
£ 1.1737 - £ 3.7759 772 In stock
45.0 mm
15.8 mm
31649
£ 2.1059 - £ 6.7319 436 In stock
78.0 mm
33.5 mm
31653
£ 1.3809 - £ 4.4664 3342 In stock
58.0 mm
20.8 mm
34326
£ 2.1864 - £ 6.9693 697 In stock
88.0 mm
41.5 mm
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 50, ANSI 2 ; Head Diameter - 103.0 mm | 4.055 in ; Base Diameter - 51.0 mm | 2.008 in

110295

Price Range
£ 2.4597 - £ 0.5696

Stock Levels
1055 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Tapered
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 25, ANSI 1 ; Head Diameter - 68.0 mm | 2.677 in ; Base Diameter - 26.0 mm | 1.024 in

34325

Price Range
£ 4.8696 - £ 1.6571

Stock Levels
461 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Tapered
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 15, ANSI 1/2 ; Head Diameter - 45.0 mm | 1.772 in ; Base Diameter - 15.8 mm | 0.622 in

31648

Price Range
£ 3.7759 - £ 1.1737

Stock Levels
772 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Tapered
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 32, ANSI 1-1/4 ; Head Diameter - 78.0 mm | 3.071 in ; Base Diameter - 33.5 mm | 1.319 in

31649

Price Range
£ 6.7319 - £ 2.1059

Stock Levels
436 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Tapered
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 20, ANSI 3/4 ; Head Diameter - 58.0 mm | 2.283 in ; Base Diameter - 20.8 mm | 0.819 in

31653

Price Range
£ 4.4664 - £ 1.3809

Stock Levels
3342 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Tapered
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 40, ANSI 1-1/2 ; Head Diameter - 88.0 mm | 3.465 in ; Base Diameter - 41.5 mm | 1.634 in

34326

Price Range
£ 6.9693 - £ 2.1864

Stock Levels
697 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Tapered