Menu Search

Torque Hinge M5 11.0 mm Zinc Alloy Natural

Item code:

1224053

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 83.7527
50 + £ 32.3682
Standard pack: 50

Order any quantity

Total price:

£ 83.75

1 x £ 83.7527

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 34.5 mm
Overall Width 60.0 mm
Pin Diameter 11.0 mm
Pin Length 1.3 mm
Stud Thread Size M5
Pin Material Zinc Alloy
Full Material Zinc Alloy
Colour Natural
Hinge Type Torque Hinge
Mounting Hole Shape Round
Mounting Method Screw
Mounting Orientation Universal
Number of Mounting Holes 4
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us