550036
Quantity | Unit price |
---|---|
1 - 49 | £ 38.4802 |
50 + | £ 18.1405 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 3.2 mm |
---|---|
Leaf Thickness | 0.126 in |
Overall Length | 35.0 mm |
Overall Length | 1.378 in |
Overall Thickness | 10.0 mm |
Overall Thickness | 0.394 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Mounting Hole Depression | Countersunk |
Mounting Hole Shape | Round |
Number of Mounting Holes | 4 |
Finish | Clear |
Leaf Shape | Rectangular |
Adjustable Torque | Adjustable |
Hinge Type | Countersink Through Hole |
Type | Countersink Through Hole |
Body Material | Aluminium |
Full Material | Aluminium |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue