Item code:
D2000650A
Quantity | Unit price |
---|---|
4 - 39 | £ 18.0955 |
40 - 79 | £ 17.7351 |
80 + | £ 17.3747 |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Load Capacity | 45.0 kg |
---|---|
Load Capacity | 45.0 kg |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Overall Length | 650.0 mm |
Overall Length | 25.591 in |
Overall Width | 45.0 mm |
Overall Width | 1.772 in |
Slide Travel | 650.0 mm |
Slide Travel | 25.591 in |
Disconnect Method | Front Disconnect |
Extension Type | Full |
Full Material | Zinc Plated Steel |
Material | Steel |
Mount Type | Side |
Slide Travel Direction | One Way |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Due to the current UK port and border delays, we are experiencing an impact to some of our delivery times. We are doing everything we can to minimise this and ensure we continue the quality of service you expect. Thank you for your understanding at this time.