DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
This Drawer Slide offers smooth and regulated drawer movement in toolboxes, retail fittings, and laboratory furniture. It comes in pairs, has a weight capacity of 45kg, and extends fully. It is screw-mounted and made of durable steel that can sustain daily use.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 500.0 mm |
---|---|
Closed Length | 19.685 in |
Extended Length | 1000.0 mm |
Extended Length | 39.37 in |
Overall Height | 12.7 mm |
Overall Height | 0.5 in |
Overall Width | 45.0 mm |
Overall Width | 1.772 in |
Overall Length | 1000.0 mm |
Overall Length | 39.37 in |
Load Capacity | 45.0 kg |
Load Capacity | 45.0 kg |
Length | 500.0 mm |
Length | 19.685 in |
Slide Travel | 500.0 mm |
Slide Travel | 19.685 in |
Slide Travel Direction | One Way |
Disconnect Method | Front Disconnect |
Special Features | Sold In Pairs |
Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue