Quantity | Unit price |
---|---|
1000 + | £ 0.0453 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 2.4 mm |
---|---|
Pin Diameter | 0.094 in |
Overall Length | 9.5 mm |
Overall Length | 0.374 in |
Colour | Natural |
Material | Acetal |
Full Material | Acetal |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue