Quantity | Unit price |
---|---|
1 + | £ 58.5153 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | White |
Package Type | Roll |
Overall Length | 137.2 m |
Overall Length | 450.131 ft |
Overall Thickness | 1.6 mm |
Overall Thickness | 0.063 in |
Roll Length | 137.0 m |
Roll Length | 449.475 ft |
Quantity Per Carton | 16 rolls |
Removability | Permanent |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue