Quantity | Unit price |
---|---|
25 - 124 | £ 6.777 |
125 + | £ 6.6401 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | White |
Package Type | Roll |
Priced Per | Roll |
Removability | Permanent |
Shape | Continuous |
Carton Quantity | 25 |
Overall Length | 9.1 m |
Overall Length | 29.856 ft |
Overall Thickness | 1.6 mm |
Overall Thickness | 0.063 in |
Overall Width | 19.1 mm |
Overall Width | 0.752 in |
Roll Length | 9.0 m |
Roll Length | 29.528 ft |
Quantity Per Carton | 25 Rolls |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue