Quantity | Unit price |
---|---|
4320 + | £ 0.0922 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Removability | One Side Permanent;One Side Removable |
Overall Length | 25.4 mm |
Overall Length | 1 in |
Overall Thickness | 19.1 mm |
Overall Thickness | 0.752 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Commodity Code | 3919908099 |
Adhesive Type | Rubber |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue