Quantity | Unit price |
---|---|
70 + | £ 3.4912 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | White |
Priced Per | Pad |
Removability | Permanent |
Overall Length | 25.4 mm |
Overall Length | 1 in |
Overall Thickness | 25.4 mm |
Overall Thickness | 1 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Quantity Per Carton | 2520 pieces |
Quantity Per Pad | 36 pieces |
Quantity Per Roll | 70 pieces |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue