DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on 0345 528 0474 to discuss your requirements.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | White |
Priced Per | Roll |
Removability | Permanent |
Overall Length | 25.4 mm |
Overall Length | 1 in |
Overall Thickness | 12.7 mm |
Overall Thickness | 0.5 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Quantity Per Carton | 12000 pieces |
Quantity Per Roll | 3000 pieces |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue