Menu Search

Neopad 2 100.0 mm (L) 60.0 mm (W)

Display Magnetic Pads designed to securely hold and display posters, signs, and artwork. It features a magnetic backing to provide a strong mounting solution. Available with M6 Mounting screw options. Made from Neodymium material.
Item code:

493199

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 20.1238
50 + £ 19.721
Standard pack: 1

Order in multiple of 1

Total price:

£ 20.12

1 x £ 20.1238

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Magnet Material Neodymium
Mounting Method Threaded
Drag Force 9.0 kg
Overall Height 7.0 mm
Overall Length 100.0 mm
Overall Width 60.0 mm
Pull Force 14.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us