Quantity | Unit price |
---|---|
100 - 4999 | £ 0.1903 |
5000 + | £ 0.1862 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Material | PP |
Type | Swing Tag |
Mounting Method | Non Adhesive |
Overall Length | 47.0 mm |
Overall Length | 1.85 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue