Menu Search

Diaphragm Grommet 42.0 mm 31.0 mm TPE

Two Sided diaphragm grommet has a centre film that allows for a range of different size wires to pierce through and keep a seal to prevent dirt and dust ingress.
Item code:

19442

59161 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.6421
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 642.10

1000 x £ 0.6421

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermoplastic Elastomer
Compatible Hole Diameter 42.0 mm
Inside Diameter 31.0 mm
Overall Diameter 49.0 mm
Overall Height 10.1 mm
Type 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us