Quantity | Unit price |
---|---|
400 - 3999 | £ 0.3542 |
4000 + | £ 0.1738 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Hole Diameter | 22.0 mm |
Compatible Hole Diameter | 0.866 in |
Inside Diameter | 18.8 mm |
Inside Diameter | 0.74 in |
Overall Diameter | 25.5 mm |
Overall Diameter | 1.004 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Type | 2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue