Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.2746 |
10000 + | £ 0.1356 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Hole Diameter | 12.5 mm |
Compatible Hole Diameter | 0.492 in |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.374 in |
Overall Diameter | 15.7 mm |
Overall Diameter | 0.618 in |
Overall Height | 6.4 mm |
Overall Height | 0.252 in |
Type | 2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue