Quantity | Unit price |
---|---|
1000 + | £ 0.2628 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Hole Diameter | 32.0 mm |
Compatible Hole Diameter | 1.26 in |
Inside Diameter | 25.5 mm |
Inside Diameter | 1.004 in |
Overall Diameter | 39.0 mm |
Overall Diameter | 1.535 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Type | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue