Quantity | Unit price |
---|---|
200 - 1999 | £ 0.5724 |
2000 + | £ 0.2341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Hole Diameter | 25.5 mm |
Compatible Hole Diameter | 1.004 in |
Inside Diameter | 19.0 mm |
Inside Diameter | 0.748 in |
Overall Diameter | 36.5 mm |
Overall Diameter | 1.437 in |
Overall Height | 8.4 mm |
Overall Height | 0.331 in |
Type | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue