Quantity | Unit price |
---|---|
250 - 2499 | £ 0.2849 |
2500 + | £ 0.1343 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Hole Diameter | 20.0 mm |
Compatible Hole Diameter | 0.787 in |
Inside Diameter | 15.5 mm |
Inside Diameter | 0.61 in |
Overall Diameter | 25.5 mm |
Overall Diameter | 1.004 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Type | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue