Quantity | Unit price |
---|---|
10 - 99 | £ 1.6198 |
100 - 999 | £ 1.2855 |
1000 + | £ 1.2595 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver;Black |
---|---|
Grommet Shape | Rectangular |
Material | ABS |
Surface Finish | Textured |
Type | Desk Cable Tidies |
Compatible Hole Diameter | 50.0 mm |
Compatible Hole Diameter | 1.969 in |
Compatible Hole Length | 100.0 mm |
Compatible Hole Length | 3.937 in |
Compatible Hole Width | 50.0 mm |
Compatible Hole Width | 1.969 in |
Package Quantity | 100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue