Menu Search

Uninsulated Cord Ends 1.5 mm² Copper

Uninsulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks.
Item code:

1443085

11856 In stock For more information Delivery & returns

DISCONTINUED PRODUCT

This product is no longer available.

Please contact us on 0345 528 0474 to discuss your requirements.

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 1.5 mm²
Inside Diameter 1.7 mm
Outside Diameter 2.8 mm
Overall Length 10.0 mm
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us