Menu Search

Cord Pull 5.3 mm 17.8 mm LDPE White

This cord pull is a decorative and practical way to finish cord ends.
Item code:

10986

14921 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10000 + £ 0.0553
Standard pack: 10000

Order in multiple of 10000

Total price:

£ 553.00

10000 x £ 0.0553

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Pull Shape Convex Bell
Inside Diameter 5.3 mm
Outside Diameter 16.0 mm
Overall Height 17.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us