Quantity | Unit price |
---|---|
1 + | £ 92.2434 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 30.5 m |
---|---|
Overall Length | 100.066 ft |
Overall Thickness | 1.2 mm |
Overall Thickness | 0.047 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Colour | Natural |
Full Material | Polypropylene |
Hinge Type | Undrilled Hinge |
Mounting Hole Depression | Undrilled |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue