Quantity | Unit price |
---|---|
2500 + | £ 0.0844 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Height | 44.2 mm |
Height | 1.74 in |
Fluid Capacity | 2.5 ml |
Fluid Capacity | 2.5 ml |
Compatible Accessories | 12504 |
Type | Tube with Lid |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue