Quantity | Unit price |
---|---|
2200 - 21999 | £ 0.0975 |
22000 + | £ 0.0888 |
Colour | White |
---|---|
Inside Diameter | 65.0 mm |
Inside Diameter | 2.559 in |
Inside Height | 5.0 mm |
Inside Height | 0.197 in |
Commodity Code | 3926909790 |
Full Material | Low Density Polyethylene |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue