Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Height Handle Radius View
£ 10.1526 - £ 10.1526 Request the lead time here
M8
£ 9.1587 - £ 9.1587 Request the lead time here
M6
£ 9.6005 - £ 9.6005 Request the lead time here
M6
490935 £ 11.2791 - £ 11.50 40 In stock
M8
£ 12.1773 - £ 12.1773 Request the lead time here
M10
£ 13.1933 - £ 13.4731 Request the lead time here
M10
£ 15.2401 - £ 15.2401 Request the lead time here
M12
490928 £ 9.1587 - £ 9.1587 180 In stock
M6
£ 11.2791 - £ 11.50 Request the lead time here
M8
£ 9.6005 - £ 9.6005 Request the lead time here
M8
£ 10.0422 - £ 10.2484 Request the lead time here
M8
£ 13.4731 - £ 13.4731 Request the lead time here
M10
£ 15.2401 - £ 15.2401 Request the lead time here
M12
490934 £ 10.2484 - £ 10.2484 Request the lead time here
M8
£ 12.1773 - £ 12.1773 Request the lead time here
M10
£ 5.6837 - £ 5.6837 Request the lead time here
M6
490949 £ 6.523 - £ 6.523 Request the lead time here
M6
£ 13.9443 - £ 13.9443 Request the lead time here
M12
£ 3.416 - £ 3.4868 Request the lead time here
M8
43.0 mm
63.0 mm
£ 3.4727 - £ 3.5435 Request the lead time here
M8
43.0 mm
63.0 mm
  • of 6
Clamping Lever 65.0 mm M8 20.0 mm Black

490932

Price Range
£ 10.1526 - £ 10.1526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 42.0 mm M6 32.0 mm Black

490929

Price Range
£ 9.1587 - £ 9.1587

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 42.0 mm M6 40.0 mm Black

490930

Price Range
£ 9.6005 - £ 9.6005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 65.0 mm M8 40.0 mm Black

490935

Price Range
£ 11.50 - £ 11.2791

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm M10 20.0 mm Black

490937

Price Range
£ 12.1773 - £ 12.1773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 78.0 mm M10 63.0 mm Black

490941

Price Range
£ 13.4731 - £ 13.1933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 92.0 mm M12 63.0 mm Black

490945

Price Range
£ 15.2401 - £ 15.2401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Handle Length
    92.0 mm
Clamping Lever 42.0 mm M6 20.0 mm Black

490928

Price Range
£ 9.1587 - £ 9.1587

Stock Levels
180 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 65.0 mm M8 50.0 mm Black

490936

Price Range
£ 11.50 - £ 11.2791

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 65.0 mm M8 16.0 mm Black

490931

Price Range
£ 9.6005 - £ 9.6005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 65.0 mm M8 25.0 mm Black

490933

Price Range
£ 10.2484 - £ 10.0422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm M10 50.0 mm Black

490940

Price Range
£ 13.4731 - £ 13.4731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 92.0 mm M12 40.0 mm Black

490944

Price Range
£ 15.2401 - £ 15.2401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Handle Length
    92.0 mm
Clamping Lever 65.0 mm M8 32.0 mm Black

490934

Price Range
£ 10.2484 - £ 10.2484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm M10 32.0 mm Black

490938

Price Range
£ 12.1773 - £ 12.1773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Female Clamping Handle 42.0 mm M6 Glass Filled Nylon 6

490948

Price Range
£ 5.6837 - £ 5.6837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Female Clamping Handle 65.0 mm M6 Glass Filled Nylon 6

490949

Price Range
£ 6.523 - £ 6.523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 92.0 mm M12 25.0 mm Black

490942

Price Range
£ 13.9443 - £ 13.9443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Handle Length
    92.0 mm
Male Clamping Handle 73.5 mm M8 20.0 mm GF PA Black

1219282

Price Range
£ 3.4868 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 25.0 mm GF PA Black

1219286

Price Range
£ 3.5435 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm