Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Height Handle Radius View
£ 10.1526 - £ 10.1526 Request the lead time here
M8
£ 11.2791 - £ 11.50 Request the lead time here
M8
£ 13.4731 - £ 13.4731 Request the lead time here
M10
490935 £ 11.2791 - £ 11.50 40 In stock
M8
£ 13.1933 - £ 13.4731 Request the lead time here
M10
£ 15.2401 - £ 15.2401 Request the lead time here
M12
490949 £ 6.523 - £ 6.523 Request the lead time here
M6
£ 10.2337 - £ 10.2337 Request the lead time here
M12
£ 9.6005 - £ 9.6005 Request the lead time here
M6
490934 £ 10.2484 - £ 10.2484 Request the lead time here
M8
490928 £ 9.1587 - £ 9.1587 180 In stock
M6
£ 9.6005 - £ 9.6005 Request the lead time here
M8
£ 9.1587 - £ 9.1587 Request the lead time here
M6
£ 10.0422 - £ 10.2484 Request the lead time here
M8
£ 12.1773 - £ 12.1773 Request the lead time here
M10
£ 13.1933 - £ 13.4731 Request the lead time here
M10
£ 6.6114 - £ 6.7439 Request the lead time here
M8
£ 8.7906 - £ 8.7906 Request the lead time here
M10
£ 36.5321 - £ 37.2683 Request the lead time here
M6
37.0 mm
42.0 mm
£ 36.5321 - £ 37.2683 130 In stock
M6
37.0 mm
42.0 mm
  • of 6
Clamping Lever 65.0 mm M8 20.0 mm Black

490932

Price Range
£ 10.1526 - £ 10.1526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 65.0 mm M8 50.0 mm Black

490936

Price Range
£ 11.50 - £ 11.2791

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm M10 50.0 mm Black

490940

Price Range
£ 13.4731 - £ 13.4731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 65.0 mm M8 40.0 mm Black

490935

Price Range
£ 11.50 - £ 11.2791

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm M10 63.0 mm Black

490941

Price Range
£ 13.4731 - £ 13.1933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 92.0 mm M12 63.0 mm Black

490945

Price Range
£ 15.2401 - £ 15.2401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Handle Length
    92.0 mm
Female Clamping Handle 65.0 mm M6 Glass Filled Nylon 6

490949

Price Range
£ 6.523 - £ 6.523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Female Clamping Handle 84.0 mm M12 Glass Filled Nylon 6

490953

Price Range
£ 10.2337 - £ 10.2337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    84.0 mm
Clamping Lever 42.0 mm M6 40.0 mm Black

490930

Price Range
£ 9.6005 - £ 9.6005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 65.0 mm M8 32.0 mm Black

490934

Price Range
£ 10.2484 - £ 10.2484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 42.0 mm M6 20.0 mm Black

490928

Price Range
£ 9.1587 - £ 9.1587

Stock Levels
180 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 65.0 mm M8 16.0 mm Black

490931

Price Range
£ 9.6005 - £ 9.6005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 42.0 mm M6 32.0 mm Black

490929

Price Range
£ 9.1587 - £ 9.1587

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 65.0 mm M8 25.0 mm Black

490933

Price Range
£ 10.2484 - £ 10.0422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm M10 20.0 mm Black

490937

Price Range
£ 12.1773 - £ 12.1773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 78.0 mm M10 40.0 mm Black

490939

Price Range
£ 13.4731 - £ 13.1933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 65.0 mm M8 32.0 mm Black

490962

Price Range
£ 6.7439 - £ 6.6114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 84.0 mm M10 40.0 mm Black

490966

Price Range
£ 8.7906 - £ 8.7906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    84.0 mm
Clamping Lever 42.0 mm Threaded Insert M6 Natural

498490

Price Range
£ 37.2683 - £ 36.5321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
  • Base Height
    25.0 mm
Clamping Lever 42.0 mm M6 Stainless Steel Grey

498500

Price Range
£ 37.2683 - £ 36.5321

Stock Levels
130 In stock
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel