Quantity | Unit price |
---|---|
1 - 9 | £ 104.4034 |
10 + | £ 49.182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Button Color | Grey |
---|---|
Colour | Natural |
Full Material | Stainless Steel |
Mount Type | Stud |
Thread Material | Stainless Steel |
Base Height | 13.5 mm |
Base Height | 0.531 in |
Body Diameter | 50.0 mm |
Body Diameter | 1.969 in |
Handle Length | 65.0 mm |
Handle Length | 2.559 in |
Handle Radius | 65.0 mm |
Handle Radius | 2.559 in |
Overall Height | 50.0 mm |
Overall Height | 1.969 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Thread Size | M8 |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue