Menu Search

Pincer Grip 65.0 mm Steel

Ceiling Hook grips can help free up floor or shelf space and are easy to install and remove. Ideal for hanging posters or merchandise from ceiling rails. It is made from galvanised steel.
Item code:

492773

2589 In stock
Loading...
SKU price information
Quantity Unit price
100 - 4999 £ 0.2861
5000 + £ 0.2806
Standard pack: 100

Order in multiple of 100

Total price:

£ 28.61

100 x £ 0.2861

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Steel
Overall Length 65.0 mm
Price per piece incl VAT 0.3366 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us