Castor Wheels - Rubber

In stock

Rubber Wheels provide a cushioned ride and quiet operation for equipment that is moved often. These wheels roll and swivel easier with light loads and are suitable for uneven and hard surfaces.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Wheel Diameter Wheel Material Wheel Width Load Capacity
491092
£ 22.688 - £ 22.688 In production
180.0 mm
Natural Rubber
45.0 mm
170.0 kg
491147
£ 2.5232 - £ 5.6407 114 In stock
100.0 mm
Rubber
30.0 mm
70.0 kg
491086
£ 19.4046 - £ 19.4046 In production
200.0 mm
Natural Rubber
50.0 mm
205.0 kg
491090
£ 17.6943 - £ 18.4333 4 In stock
150.0 mm
Natural Rubber
40.0 mm
140.0 kg
494455
£ 9.9346 - £ 10.3569 In production
100.0 mm
Rubber
27.0 mm
80.0 kg
497922
£ 3.0088 - £ 5.3029 481 In stock
50.0 mm
Rubber
24.0 mm
35.0 kg
497927
£ 5.2048 - £ 9.0439 46 In stock
63.0 mm
Rubber
28.0 mm
40.0 kg
497953
£ 12.5211 - £ 21.7903 39 In stock
100.0 mm
Rubber
28.0 mm
80.0 kg
491146
£ 1.573 - £ 1.6364 528 In stock
80.0 mm
Rubber
25.0 mm
50.0 kg
491150
£ 0.929 - £ 4.7996 96 In stock
63.0 mm
Rubber
22.0 mm
60.0 kg
491145
£ 3.9485 - £ 10.2368 282 In stock
100.0 mm
Rubber
28.0 mm
80.0 kg
491072
£ 4.2018 - £ 9.3901 2 In stock
80.0 mm
Natural Rubber
25.0 mm
50.0 kg
491078
£ 14.4637 - £ 14.4637 7 In stock
180.0 mm
Natural Rubber
45.0 mm
170.0 kg
491082
£ 8.7099 - £ 19.4746 49 In stock
125.0 mm
Natural Rubber
38.0 mm
100.0 kg
491144
£ 1.8475 - £ 4.1568 54 In stock
80.0 mm
Rubber
22.0 mm
60.0 kg
494492
£ 9.8079 - £ 16.9222 95 In stock
80.0 mm
Rubber
22.0 mm
60.0 kg
494496
£ 13.9147 - £ 26.0537 32 In stock
100.0 mm
Rubber
27.0 mm
80.0 kg
494736
£ 3.6212 - £ 6.2148 91 In stock
50.0 mm
Rubber
18.5 mm
35.0 kg
494740
£ 5.1203 - £ 9.9095 122 In stock
63.0 mm
Rubber
21.5 mm
40.0 kg
497923
£ 3.5156 - £ 6.1057 118 In stock
63.0 mm
Rubber
28.0 mm
40.0 kg
497928
£ 5.3737 - £ 9.3418 In production
80.0 mm
Rubber
28.0 mm
50.0 kg
497954
£ 15.0761 - £ 26.236 In production
125.0 mm
Rubber
28.0 mm
80.0 kg
497958
£ 5.9861 - £ 10.276 62 In stock
80.0 mm
Rubber
28.0 mm
60.0 kg
499659
£ 12.8695 - £ 22.3918 In production
80.0 mm
Rubber
40.0 mm
150.0 kg
1337471
£ 9.7656 - £ 9.9557 In production
80.0 mm
Elastic Rubber Tyre
36.0 mm
150.00 N
  • of 4
Caster Wheel - Load Capacity:170.0 kg ; Wheel Diameter - 180.0 mm | 7.087 in ; Wheel Width - 45.0 mm | 1.772 in ; Wheel Bearing Type - Roller

491092

Price Range
£ 22.688 - £ 22.688

Stock Levels
In production
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Natural Rubber
  • Load Capacity
    170.0 kg
  • Overall Height
    230.0 mm
Caster Wheel - Load Capacity:70.0 kg ; Wheel Diameter - 100.0 mm | 3.937 in ; Wheel Width - 30.0 mm | 1.181 in ; Wheel Bearing Type - Roller

491147

Price Range
£ 5.6407 - £ 2.5232

Stock Levels
114 In stock
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Rubber
  • Load Capacity
    70.0 kg
  • Overall Height
    100.0 mm
Caster Wheel - Load Capacity:205.0 kg ; Wheel Diameter - 200.0 mm | 7.874 in ; Wheel Width - 50.0 mm | 1.969 in ; Wheel Bearing Type - Roller

491086

Price Range
£ 19.4046 - £ 19.4046

Stock Levels
In production
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Natural Rubber
  • Load Capacity
    205.0 kg
  • Overall Height
    240.0 mm
Caster Wheel - Load Capacity:140.0 kg ; Wheel Diameter - 150.0 mm | 5.906 in ; Wheel Width - 40.0 mm | 1.575 in ; Wheel Bearing Type - Roller

491090

Price Range
£ 18.4333 - £ 17.6943

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Natural Rubber
  • Load Capacity
    140.0 kg
  • Overall Height
    185.0 mm
Caster Wheel - Load Capacity:80.0 kg ; Wheel Diameter - 100.0 mm | 3.937 in ; Wheel Width - 27.0 mm | 1.063 in ; Wheel Bearing Type - Plain

494455

Price Range
£ 10.3569 - £ 9.9346

Stock Levels
In production
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Plain
  • Wheel Material
    Rubber
  • Load Capacity
    80.0 kg
  • Overall Height
    203.0 mm
Caster Wheel - Load Capacity:35.0 kg ; Wheel Diameter - 50.0 mm | 1.969 in ; Wheel Width - 24.0 mm | 0.945 in ; Wheel Bearing Type - Plain

497922

Price Range
£ 5.3029 - £ 3.0088

Stock Levels
481 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Plain
  • Wheel Material
    Rubber
  • Load Capacity
    35.0 kg
  • Overall Height
    67.5 mm
Caster Wheel - Load Capacity:40.0 kg ; Wheel Diameter - 63.0 mm | 2.48 in ; Wheel Width - 28.0 mm | 1.102 in ; Wheel Bearing Type - Plain

497927

Price Range
£ 9.0439 - £ 5.2048

Stock Levels
46 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Plain
  • Wheel Material
    Rubber
  • Load Capacity
    40.0 kg
  • Overall Height
    80.5 mm
Caster Wheel - Load Capacity:80.0 kg ; Wheel Diameter - 100.0 mm | 3.937 in ; Wheel Width - 28.0 mm | 1.102 in ; Wheel Bearing Type - Double Ball Race

497953

Price Range
£ 21.7903 - £ 12.5211

Stock Levels
39 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Double Ball Race
  • Wheel Material
    Rubber
  • Load Capacity
    80.0 kg
  • Overall Height
    132.0 mm
Caster Wheel - Load Capacity:50.0 kg ; Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Width - 25.0 mm | 0.984 in ; Wheel Bearing Type - Roller

491146

Price Range
£ 1.6364 - £ 1.573

Stock Levels
528 In stock
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Rubber
  • Load Capacity
    50.0 kg
  • Overall Height
    80.0 mm
Caster Wheel - Load Capacity:60.0 kg ; Wheel Diameter - 63.0 mm | 2.48 in ; Wheel Width - 22.0 mm | 0.866 in ; Wheel Bearing Type - Roller

491150

Price Range
£ 4.7996 - £ 0.929

Stock Levels
96 In stock
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Rubber
  • Load Capacity
    60.0 kg
  • Overall Height
    63.0 mm
Caster Wheel - Load Capacity:80.0 kg ; Wheel Diameter - 100.0 mm | 3.937 in ; Wheel Width - 28.0 mm | 1.102 in ; Wheel Bearing Type - Double Ball Race

491145

Price Range
£ 10.2368 - £ 3.9485

Stock Levels
282 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Double Ball Race
  • Wheel Material
    Rubber
  • Load Capacity
    80.0 kg
  • Overall Height
    100.0 mm
Caster Wheel - Load Capacity:50.0 kg ; Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Width - 25.0 mm | 0.984 in ; Wheel Bearing Type - Roller

491072

Price Range
£ 9.3901 - £ 4.2018

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Natural Rubber
  • Load Capacity
    50.0 kg
  • Overall Height
    108.0 mm
Caster Wheel - Load Capacity:170.0 kg ; Wheel Diameter - 180.0 mm | 7.087 in ; Wheel Width - 45.0 mm | 1.772 in ; Wheel Bearing Type - Roller

491078

Price Range
£ 14.4637 - £ 14.4637

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Natural Rubber
  • Load Capacity
    170.0 kg
  • Overall Height
    230.0 mm
Caster Wheel - Load Capacity:100.0 kg ; Wheel Diameter - 125.0 mm | 4.921 in ; Wheel Width - 38.0 mm | 1.496 in ; Wheel Bearing Type - Roller

491082

Price Range
£ 19.4746 - £ 8.7099

Stock Levels
49 In stock
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Natural Rubber
  • Load Capacity
    100.0 kg
  • Overall Height
    155.0 mm
Caster Wheel - Load Capacity:60.0 kg ; Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Width - 22.0 mm | 0.866 in ; Wheel Bearing Type - Double Ball Race

491144

Price Range
£ 4.1568 - £ 1.8475

Stock Levels
54 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Double Ball Race
  • Wheel Material
    Rubber
  • Load Capacity
    60.0 kg
  • Overall Height
    80.0 mm
Caster Wheel - Load Capacity:60.0 kg ; Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Width - 22.0 mm | 0.866 in ; Wheel Bearing Type - Plain

494492

Price Range
£ 16.9222 - £ 9.8079

Stock Levels
95 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Plain
  • Wheel Material
    Rubber
  • Load Capacity
    60.0 kg
  • Overall Height
    178.0 mm
Caster Wheel - Load Capacity:80.0 kg ; Wheel Diameter - 100.0 mm | 3.937 in ; Wheel Width - 27.0 mm | 1.063 in ; Wheel Bearing Type - Plain

494496

Price Range
£ 26.0537 - £ 13.9147

Stock Levels
32 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Plain
  • Wheel Material
    Rubber
  • Load Capacity
    80.0 kg
  • Overall Height
    203.0 mm
Caster Wheel - Load Capacity:35.0 kg ; Wheel Diameter - 50.0 mm | 1.969 in ; Wheel Width - 18.5 mm | 0.728 in ; Wheel Bearing Type - Plain

494736

Price Range
£ 6.2148 - £ 3.6212

Stock Levels
91 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Plain
  • Wheel Material
    Rubber
  • Load Capacity
    35.0 kg
  • Overall Height
    67.0 mm
Caster Wheel - Load Capacity:40.0 kg ; Wheel Diameter - 63.0 mm | 2.48 in ; Wheel Width - 21.5 mm | 0.846 in ; Wheel Bearing Type - Plain

494740

Price Range
£ 9.9095 - £ 5.1203

Stock Levels
122 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Plain
  • Wheel Material
    Rubber
  • Load Capacity
    40.0 kg
  • Overall Height
    80.5 mm
Caster Wheel - Load Capacity:40.0 kg ; Wheel Diameter - 63.0 mm | 2.48 in ; Wheel Width - 28.0 mm | 1.102 in ; Wheel Bearing Type - Plain

497923

Price Range
£ 6.1057 - £ 3.5156

Stock Levels
118 In stock
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Plain
  • Wheel Material
    Rubber
  • Load Capacity
    40.0 kg
  • Overall Height
    80.5 mm
Caster Wheel - Load Capacity:50.0 kg ; Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Width - 28.0 mm | 1.102 in ; Wheel Bearing Type - Plain

497928

Price Range
£ 9.3418 - £ 5.3737

Stock Levels
In production
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Plain
  • Wheel Material
    Rubber
  • Load Capacity
    50.0 kg
  • Overall Height
    98.0 mm
Caster Wheel - Load Capacity:80.0 kg ; Wheel Diameter - 125.0 mm | 4.921 in ; Wheel Width - 28.0 mm | 1.102 in ; Wheel Bearing Type - Double Ball Race

497954

Price Range
£ 26.236 - £ 15.0761

Stock Levels
In production
Attributes
  • Colour
    Grey
  • Wheel Bearing Type
    Double Ball Race
  • Wheel Material
    Rubber
  • Load Capacity
    80.0 kg
  • Overall Height
    157.0 mm
Caster Wheel - Load Capacity:60.0 kg ; Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Width - 28.0 mm | 1.102 in ; Wheel Bearing Type - Double Ball Race

497958

Price Range
£ 10.276 - £ 5.9861

Stock Levels
62 In stock
Attributes
  • Colour
    Black
  • Wheel Bearing Type
    Double Ball Race
  • Wheel Material
    Rubber
  • Load Capacity
    60.0 kg
  • Overall Height
    134.0 mm
Caster Wheel - Load Capacity:150.0 kg ; Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Width - 40.0 mm | 1.575 in ; Wheel Bearing Type - Double Ball Race

499659

Price Range
£ 22.3918 - £ 12.8695

Stock Levels
In production
Attributes
  • Colour
    Blue
  • Wheel Bearing Type
    Double Ball Race
  • Wheel Material
    Rubber
  • Load Capacity
    150.0 kg
  • Overall Height
    108.0 mm
Caster Wheel - Load Capacity:150.00 N ; Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Width - 36.0 mm | 1.417 in ; Wheel Bearing Type - Roller

1337471

Price Range
£ 9.9557 - £ 9.7656

Stock Levels
In production
Attributes
  • Colour
    Blue
  • Wheel Bearing Type
    Roller
  • Wheel Material
    Elastic Rubber Tyre
  • Load Capacity
    150.00 N
  • Wheel Diameter
    80.0 mm

Frequently Bought