Menu Search

Caster Socket 50 mm - Hooded Steel Natural

Standard duty gripneck socket, suitable for use with hooded castors. Made from steel.
Item code:

500317

4369 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 + £ 0.1828
Standard pack: 300

Order in multiple of 300

Total price:

£ 54.84

300 x £ 0.1828

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Gripneck Socket
For Use With 50 mm - Hooded
Material Steel
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us