Menu Search

Caster Stem M10 Steel

Threaded stem castor fitting made from zinc plated steel. Suitable for castors with blind hole mount.
Item code:

1220453

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 1.8345
100 + £ 1.7935
Standard pack: 20

Order in multiple of 20

Total price:

£ 36.69

20 x £ 1.8345

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Type Castor Fitting Threaded Stem
For Use With Castors with blind hole mount
Material Steel
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us