Compression Cam Latch: Latch Material:Die Cast Zinc Alloy

Item code: 493593 250 In stock

Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use. They offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing.The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors. They are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press.

Specifications

Specifications

Imperial
Metric
Cam Material Die Cast Zinc Alloy
Compression Compresses
Finish Black Powder Coated
Housing Material Zinc Alloy
Keying Keyless
See all specs and customise

Pricing and options

Standard pack: 5

Order any quantity

SKU price information
Quantity Unit price
1 - 4 £23.54
5 - 49 £13.2664
50 - 99 £12.9986
100 + £12.7308

Total price:

£23.54

1 x £23.54

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Compression Compresses
Finish Black Powder Coated
Housing Material Zinc Alloy
Keying Keyless
Latch Material Die Cast Zinc Alloy
Material Die Cast Zinc Alloy
Type No Locking