Compression Cam Latch - ; ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch
Specifications
Imperial
|
|
---|---|
Colour | Black |
Finish | Black Powder Coated |
Handle Type | Lift & Turn Latch |
Latch Material | Die Cast Zinc Alloy |
Mounting Orientation | Universal |
Pricing and options
Standard pack:
5
Order any quantity
Quantity | Unit price |
---|---|
1 - 4 | £ 25.4232 |
5 - 49 | £ 13.598 |
50 - 99 | £ 13.3235 |
100 + | £ 13.049 |
Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day
Specifications
Imperial
Metric
Colour | Black |
---|---|
Finish | Black Powder Coated |
Handle Type | Lift & Turn Latch |
Latch Material | Die Cast Zinc Alloy |
Mounting Orientation | Universal |