
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Swinghandle Key Operated
Specifications
Imperial
|
|
---|---|
Colour | Silver |
Finish | Chrome Plated |
Handle Type | Swinghandle Key Operated |
Includes | Two keys supplied with each latch |
Latch Material | Die Cast Zinc Alloy |
See all specs and customise |
Pricing and options
Standard pack:
25
Order any quantity
Quantity | Unit price |
---|---|
25 + | £ 20.529 |
Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day
Specifications
Imperial
Metric
Colour | Silver |
---|---|
Finish | Chrome Plated |
Handle Type | Swinghandle Key Operated |
Includes | Two keys supplied with each latch |
Latch Material | Die Cast Zinc Alloy |
Mounting Orientation | Universal |
Standards | RoHS, IP65, NEMA, DIN |
Specifications | IP65, NEMA 4, DIN-EN 1774 |